Bend 90°curve for conduit Ø 25 mm
LEGRAND
Bend 90°curve for conduit Ø 25 mm
REF. 06043
EAN.
3414971493773
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Materiál | Plastic |
---|---|
Material quality | Polyvinyl chloride (PVC) |
Povrchová úprava | Untreated |
Quality of surface coating | Uncoated |
Surface polished | No |
Surface brushed | No |
Bez halogenů | No |
---|---|
Diameter | 25 mm |
Model | Plug-in |
With sleeve | No |
Barva | Grey |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
PEP
SELECT AN ACTION