
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø150 mm gong
LEGRAND
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø150 mm gong
REF. 041419
EAN.
3245060414191
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Black |
---|---|
Housing material | Plastic |
Loudness | 98 dB |
Nominal voltage | 207-253 V |
Type of current | AC |
Degree of protection (IP) | IP44 |
Electricity consumption | 0.05 A |
Radio-controlled | No |
Width | 150 mm |
Height | 172 mm |
Depth | 97 mm |
Built-in depth | 0 mm |
degree of impact strength (IK) | IK07 |
---|---|
Operating / setting temperature | -10-+55 °C |
Storage temperature | -10-+55 °C |
Frequency | 50-60 Hz |
Halogen free | Yes |
Connection type | Screwed terminal |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Mounting method | Surface mounted |
Vertical fixing center distance | 60-60 mm |
Horizontal fixing center distance | 106-106 mm |
Contains Batteries and/or Accumulator | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION