
Bell - for industrial and alarm use - IP40 - IK08 230 V~ - Ø100 mm gong
LEGRAND
Bell - for industrial and alarm use - IP40 - IK08 230 V~ - Ø100 mm gong
REF. 041349
EAN.
3245060413491
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage AC 50 Hz | 200-250 V |
---|---|
Rated voltage AC 60 Hz | 200-250 V |
Voltage type | AC |
Electricity consumption | 0.06 A |
Power | 13.8 W |
Degree of protection (IP) | IP40 |
Colour of lamp hood | Other |
Mounting method | Surface mounting |
---|---|
Width | 100 mm |
Height | 85 mm |
Depth | 100 mm |
degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-+55 °C |
Storage temperature | -10-+55 °C |
Documentation
1 document
Technical Guide
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION