Battery pack for stabilised switched modules power supply - capacitance 9 Ah
LEGRAND
Battery pack for stabilised switched modules power supply - capacitance 9 Ah
REF. 146693
EAN.
3414970543653
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Battery/accumulator |
---|---|
Width | 176.5 mm |
Height | 155.5 mm |
---|---|
Depth | 107.5 mm |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION