Batibox - Universal cover - 80x80 mm - for 1 gang box
Batibox
LEGRAND
Batibox - Universal cover - 80x80 mm - for 1 gang box
REF. 089281
EAN.
3245060892814
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 80 mm |
---|---|
For box-/housing length | 70 mm |
Width | 80 mm |
For box-/housing width | 62 mm |
Depth | 12 mm |
Shape | Square |
Type of fastening | Other |
Model | Blind cover |
Material | Plastic |
Halogen free | Yes |
---|---|
Colour | White |
With screws | No |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Documentation
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION