Batibox - Flush mounting box - depth 50 mm - 142 x 142 mm - multi-material
Batibox
LEGRAND
Batibox - Flush mounting box - depth 50 mm - 142 x 142 mm - multi-material
REF. 080124
EAN.
3245060801243
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Other |
---|---|
Shape | Square |
Construction type | Device connection box (round/square) |
Model | Other |
Equipped with | None |
Width | 154 mm |
For number of electric fittings | 5 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | 20/25 mm |
Suitable for cable diameter | 20-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 16 |
Material | Plastic |
Halogen free | No |
Surface protection | Untreated |
Colour | Orange |
---|---|
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Documentation
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION