Skip to main content
Logo print

Base for blade type cartridge fuse - 1P with micro-switch - size 2 - 400 A

LEGRAND

Base for blade type cartridge fuse - 1P with micro-switch - size 2 - 400 A

REF. 019951 EAN. 3245060199517
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Construction size NH2
Number of poles 1
Rated current 400 A
Bus-mounting type Yes
Swivelling mechanism No

Documentation

2 documents
Technical Sheet
F01718EN-03.pdf pdf (0.5 Mo)
Technical Sheet
F01718FR-03.pdf pdf (0.63 Mo)
3 documents
Catalogue Technical Page
ex223001_0263.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0264.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0264.pdf pdf (0.05 Mo)
1 document
3D Autocad
019951.dwg dwg (0.1 Mo)