Auto-transformer - single phase - protected - 400/230 V - 0.25 kVA - 2 x 4 mm²
LEGRAND
Auto-transformer - single phase - protected - 400/230 V - 0.25 kVA - 2 x 4 mm²
REF. 042282
EAN.
3245060422820
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | No |
---|---|
Built as isolating transformer | No |
Built as energy saving transformer | Yes |
Primary voltage 1 | 400-400 V |
Secondary voltage 1 | 230-230 V |
Rated apparent power | 250 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
Relative short circuit voltage | 7.3 % |
---|---|
Width | 182 mm |
Height | 92 mm |
Depth | 112 mm |
Degree of protection (IP) | IP55 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
Documentation
1 document
Technical Guide
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION