![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/078721-LEGRAND-1000.jpg)
Antibacterial blanking plate Mosaic - 2 modules
Mosaic™
LEGRAND
Antibacterial blanking plate Mosaic - 2 modules
REF. 078721
EAN.
3245060787219
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 45 mm |
---|---|
Construction type lens | Square |
Depth | 24.5 mm |
Height | 45 mm |
Material | Plastic |
Colour | White |
Width opening | 0 mm |
Height opening | 0 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP41 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | Yes |
Mounting method | Surface mounted/recessed mounted |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
7 documents
Agreement
OC / CB-FR_707532
(4.1 Mo)
Agreement
Antibacterial-546-LEG.07.5.GB
(3.23 Mo)
Agreement
Antibacterial-546-LEG.07.6
(3.48 Mo)
Agreement
NF-NF012_2275/A1
(1.04 Mo)
Agreement
OC / CB-FR_705591/A3
(0.73 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
Agreement
NF-NF012_2201/A2
(1.3 Mo)
SELECT AN ACTION