![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/052441-LEGRAND-1000.jpg)
Angled plug Hypra - IP 44 - 20/25 V~ - 16 A - 2P - rubber
Hypra
LEGRAND
Angled plug Hypra - IP 44 - 20/25 V~ - 16 A - 2P - rubber
REF. 052441
EAN.
3245060524418
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 2 |
Voltage according to EN 60309-2 | 20-25 V (50+60 Hz) violet |
Identification colour | Purple |
RAL-number | 4001 |
Phase inverter | No |
Degree of protection (IP) | IP44 |
---|---|
Connection system | Screwed terminal |
Cable entry | Anti-kink sleeve |
Insert direction | Angled |
Material | Rubber |
Military model | No |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
3D Autocad
1 document
Agreement
OC / CB-FR_710635/A1
(0.72 Mo)
SELECT AN ACTION