Skip to main content
Logo print

Add-on modules DX³ - 4P- 400 V~ - 125 A- 30/3000 mA- Hpi type / integrated measurement

LEGRAND

Add-on modules DX³ - 4P- 400 V~ - 125 A- 30/3000 mA- Hpi type / integrated measurement

REF. 410659 EAN. 3245064106597
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Nominal voltage 250-440 V
Nominal current 125 A
Rated fault current adjustable Yes
Rated fault current 0.03-3 A
Max. delay time 3000 ms
Delay adjustable Yes
Number of poles 4
Leakage current type F
Frequency 50 Hz
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 6 kV
Connectable conductor cross section solid-core 1.5-70 mm²
Connectable conductor cross section multi-wired 1.5-50 mm²
Anti-nuisance tripping version Yes
With interlocking device Yes
Degree of protection (IP) IP20
Pollution degree 3
Ambient temperature during operating -25-70 °C
Width 240.3 mm
Height 129 mm
Depth 78 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Voltage type AC
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Cable
Mounting method DIN rail
Contains Batteries and/or Accumulator Yes
Connected object Yes
Application store for download Not applicable

Documentation

3 documents
Technical Sheet
F01621FR-01.pdf pdf (0.88 Mo)
Instruction Use
LE06006AA.pdf pdf (4.94 Mo)
Technical Sheet
F01621EN-01.pdf pdf (0.88 Mo)
2 documents
Catalogue Technical Page
ex223001_0076-0077.pdf pdf (0.2 Mo)
Catalogue Commercial Page
ex223001_0072.pdf pdf (0.31 Mo)
1 document
3D Autocad
410658.dwg dwg (0.21 Mo)
1 document
PEP
LGRP-00517-V01.01-EN.pdf pdf (0.95 Mo)

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details