![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032118-WEB-R.jpg)
Adapter 8 MTP multimode key up key down
LCS³
LEGRAND
Adapter 8 MTP multimode key up key down
REF. 032118
EAN.
3414971929234
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With front plate | Yes |
---|---|
With housing | No |
With pigtails | No |
Fibre type | Multi mode 50/125 |
Fibre class | OM4 |
Type of connector external | MT/MPO |
Type of connector interior | MT/MPO |
Colour | Black |
RAL-number | 9001 |
Mounting method | Other |
Number of height units | 1 |
---|---|
Height | 23 mm |
Width | 109 mm |
Depth | 45 mm |
Terminal marking indication | No |
Prewired | No |
Label space/information surface | No |
Fitted with door or cover | No |
Cable support | Not applicable |
Documentation
6 documents
Technical Sheet
Technical Sheet
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION