Skip to main content
Logo print

2x2P+E socket with shutters Valena Life - German standard - 16 A 250 V~ - alu

Valena Life Legrand

2x2P+E socket with shutters Valena Life - German standard - 16 A 250 V~ - alu

REF. 753326 EAN. 3414970510266
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Socket outlet CEE 7/3 (type F)
Protective contact Other
Number of active contacts (round) 1
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 2
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Push-in clamp
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Aluminium
RAL-number (similar) 7040
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Colour of switch operator Aluminium
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 90.2 mm
Device height 114 mm
Device depth 54 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 32 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Voltage type AC
Power Delivery No
Cable nature for connection Rigid
Cable section 2.5-2.5 mm²
Cable support Other
Cover Central cover plate
Connected object No

Documentation

2 documents
Technical Sheet
F01968FR-00.pdf pdf (0.9 Mo)
Technical Sheet
F01968EN-00.pdf pdf (0.91 Mo)
4 documents
Agreement
OC / CB-HU-001488 (0.26 Mo)
PEP
Agreement
OC / CB-HU-001659 (0.82 Mo)
Agreement
MEEI-UP 69266657 (2.29 Mo)