2P+E plug - 16 A - German standard - plastic side outlet - black - gencod labelling
LEGRAND
2P+E plug - 16 A - German standard - plastic side outlet - black - gencod labelling
REF. 050178
EAN.
3245060501785
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Materiál | Plastic |
---|---|
Jakost materiálu | Thermoplastic |
Stupeň krytí (IP) | IP20 |
Insert direction | Angled |
Connection system | Screwed terminal |
---|---|
Barva | Black |
For heavy conditions according to VDE | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION