![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/050329-LEGRAND-600.jpg)
2P+E extension - 16 A with ring - German standard - plastic - black - bulk
LEGRAND
2P+E extension - 16 A with ring - German standard - plastic - black - bulk
REF. 050329
EAN.
3245060503291
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Degree of protection (IP) | IP2X |
Insert direction | Straight |
---|---|
Connection system | Screwed terminal |
Colour | Black |
For heavy conditions according to VDE | No |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION