2P+E extension - 16 A - German standard -plastic straight outlet -black -gencod label
LEGRAND
2P+E extension - 16 A - German standard -plastic straight outlet -black -gencod label
REF. 050179
EAN.
3245060501792
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Materiál | Plastic |
---|---|
Jakost materiálu | Thermoplastic |
Bez halogenů | Yes |
Stupeň krytí (IP) | Other |
Insert direction | Straight |
Connection system | Screwed terminal |
---|---|
Suitable for protective contact pin | No |
Barva | Black |
For heavy conditions according to VDE | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION