Skip to main content
Logo print

2-gang one-way switch Valena Life - 10 AX 250 V~ - IP44 - white

Valena Life Legrand

2-gang one-way switch Valena Life - 10 AX 250 V~ - IP44 - white

REF. 752155 EAN. 3414970459503
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Off switch 1-pole
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 2
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP44
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 78.5 mm
Device height 78.5 mm
Device depth 42 mm
Built-in depth 27.5 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-35 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentation

4 documents
Technical Sheet
F02085DE-01.pdf pdf (1.04 Mo)
Technical Sheet
F02085FR-01.pdf pdf (1.04 Mo)
Instruction Use
LE08107AC.pdf pdf (1.28 Mo)
Technical Sheet
F02085EN-01.pdf pdf (1.04 Mo)
1 document
3D Autocad
752155_AllCATPart.stp ifc (53.15 Mo)
2 documents
Agreement
OC / CB-FR_711212 (1.01 Mo)
Agreement
VDE-40044639 (0.29 Mo)