Skip to main content
Logo print

2 gang BS enclosure IP 66 not equipped

LEGRAND

2 gang BS enclosure IP 66 not equipped

REF. 684632 EAN. 3414972374675
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Antimicrobial treatment No
Assembly arrangement Other
Suitable for modular domestic switching devices No
Number of units 1
Mounting direction Horizontal and vertical
Shape Other
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour Grey
Transparent No
With cover frame No
Cross-trunking mounting No
With duct entry Yes
With cable entry Yes
With screw gland entry No
Shock resistant Yes
Degree of protection (IP) IP66
Width 169 mm
Height 152 mm
Depth 89 mm
Device width 169 mm
Device height 152 mm
Device depth 89 mm
Degree of impact strength (IK) IK07
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Cable support Other

Documentation

1 document
Technical Sheet
F04226EN-00.pdf pdf (0.75 Mo)
1 document
Catalogue Commercial Page
ex223001_0806.pdf pdf (0.07 Mo)