![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/048220-LEGRAND-1000.jpg)
19" 42 U Altis cabinet - set of uprights (x2) 42 U
LEGRAND
19" 42 U Altis cabinet - set of uprights (x2) 42 U
REF. 048220
EAN.
3245060482206
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 482.6 mm (19 inch) profile set |
---|---|
Width | 510 mm |
Height | 1866 mm |
Depth | 50 mm |
---|---|
Material | Metal |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION