![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-047683-WEB-R.jpg)
19" 42 U Altis cabinet - interior assembly kit - IP55 for a 1000 kg/m³ load
LEGRAND
19" 42 U Altis cabinet - interior assembly kit - IP55 for a 1000 kg/m³ load
REF. 047683
EAN.
3245060476830
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Width | 100 mm |
Height | 50 mm |
Depth | 100 mm |
---|---|
Material | Metal |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION