Skip to main content
Logo print

1 gang television socket f-type socket epure matt black

Art d'Arnould LEGRAND

1 gang television socket f-type socket epure matt black

REF. AR-68444 EAN. 3233625160973
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Flush-mounted
Cover Full cover plate
Tap loss at 860 MHz 1 dB
Tap loss at 2150 MHz 1.5 dB
Number of outlets 1
Suitable for cable modem No
Suitable for remote power supply Yes
Type of fastening Mounting with screw
Colour Black
Surface protection Lacquered
Surface finishing Matt
Material Metal
Material quality Brass
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP21
Degree of impact strength (IK) IK02
Device width 86 mm
Device height 86 mm
Device depth 32 mm
Min. depth of built-in installation box 24 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

Documentation

2 documents
Technical Sheet
F03076EN-00.pdf pdf (0.5 Mo)
Instruction Use
LE12147AA.pdf pdf (0.27 Mo)
1 document
Catalogue Commercial Page
ex223001_0715.pdf pdf (0.08 Mo)