![](https://assets.legrand.com/pim/PHOTOS-WEB/ARNOULD/68/AR-68446-WEB-R.jpg)
1 gang telephone socket UK master epure matt black
Art d'Arnould
LEGRAND
1 gang telephone socket UK master epure matt black
REF. AR-68446
EAN.
3233625161017
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with full cover plate |
Type of connector | Other |
Category | 3 |
Colour | Black |
Connection type | Other |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP21 |
---|---|
Mechanical coding | No |
Colour coding | No |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 25 mm |
Built-in depth | 20.5 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Entry membrane gland type | Not applicable |
Cable support | Not applicable |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION