Skip to main content
Logo print

1-gang surface-mounting box Valena Life - 89 x 89 x 44.8 mm - aluminium

Valena Life Legrand

1-gang surface-mounting box Valena Life - 89 x 89 x 44.8 mm - aluminium

REF. 754211 EAN. 3414970453907
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Surface mounted box
Suitable for modular domestic switching devices No
Number of modules (module system) 1
Number of units 1
Mounting direction Horizontal and vertical
Shape Square
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour Aluminium
RAL-number (similar) 7040
Transparent No
With cover frame No
With duct entry Yes
With cable entry Yes
With screw gland entry No
Shock resistant Yes
Degree of protection (IP) IP2X
Width 89 mm
Height 89 mm
Depth 44.8 mm
Device width 89 mm
Device height 89 mm
Device depth 44.8 mm
Degree of impact strength (IK) IK02
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C

Documentation

2 documents
Technical Sheet
F02013FR-00.pdf pdf (0.48 Mo)
Technical Sheet
F02013EN-00.pdf pdf (0.48 Mo)
1 document
3D Autocad
754191_AllCATPart.stp ifc (23.66 Mo)
7 documents
Agreement
OC / CB-FR_705589 (1.34 Mo)
Agreement
OC / CB-FR_711212 (1.01 Mo)
Agreement
OC / CB-HU-001784 (1.45 Mo)
Agreement
VDE-40044639 (0.29 Mo)
Agreement
OC / CB-FR_705449 (1.08 Mo)
Agreement
OC / CB-HU-001410 (0.87 Mo)
Agreement