![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/51/LG-510201-WEB-L.jpg)
1-gang mounting box
-
LEGRAND
1-gang mounting box
REF. 510201
EAN.
3414971196391
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting method box | Front |
Model | Open |
Type of device | CEE |
Mounting track | 60 mm |
Mounting method installation unit | Snap |
Strain relief possibility | No |
With connection space | No |
Material | Plastic |
---|---|
Width | 80 mm |
Height | 72 mm |
Depth | 44 mm |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Mounting method | Flush-mounted |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION