-
Construction type
-
Suitable for roof planking
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Inlying hinge
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for bottom planking
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Outlying hinge
-
Suitable for bottom planking
-
Transparent
-
Suitable for enclosure building depth
-
Accessory
-
Material
-
Material
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Material
-
Suitable for enclosure building width
-
Modular spacing
-
Suitable for enclosure building width
-
Modular spacing
-
Modular spacing
-
Spray can
-
Max. opening angle
-
Spare part
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material quality
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Punch shape
-
Punch shape
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for sheet-metal screw
-
Hinge adjustable
-
Material quality
-
Screwing system
-
Self adhesive mounting
-
Suitable for enclosure building height
-
Perforated
-
Perforated
-
With lock
-
Length
-
Length
-
Length
-
Type of electric connection
-
Model
-
Model
-
Surface protection
-
Model
-
Material thickness
-
Model
-
Model
-
Surface protection
-
Surface protection
-
Model
-
With light sensor
-
Model
-
Model
-
Model
-
Degree of protection (NEMA)
-
Mounting method
-
With mounting plate
-
With mounting plate
-
Lamp type
-
With de-aeration
-
Volume
-
Thread size (metric)
-
For internal separation form 2a
-
For internal separation form 2b
-
Head form
-
For internal separation form 3a
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
For internal separation form 3b
-
Surface finishing
-
Pole fastening
-
Surface finishing
-
For internal separation form 4a
-
For internal separation form 4b
-
With cable entry
-
Number of doors
-
With glazed door
-
With ventilation door
-
With rear door
-
With rear door
-
Number of locks
-
Suitable for metrical mounting
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
With socket outlet
Clip nuts - for M6 screws Cat.No 0 200 91
Kit for installation of DPX3 160 in XL3S 160 cabinets
Plate DPX3 250HP vertical fix supply invertor -24 modules
DMX³ 1600 compartment kit for XL³ 4000/6300 - for cable sleeve - depth 975 mm
DMX³ 1600 compartment kit for XL³ 4000/6300 - width 36 modules - depth 725 mm
DMX³ 1600 compartment kit for XL³ 4000/6300 - width 24 modules - depth 725 mm
DMX³ 1600 compartment kit for XL³ 4000/6300 - for cable sleeve - depth 725 mm
DMX³ 1600 compartment kit for XL³ 4000/6300 - width 36 modules - depth 975 mm
DMX³ 1600 compartment kit for XL³ 4000/6300 - width 24 modules - depth 975 mm
Closed document holder - self-adhesive - 324x120x18 mm - RAL 9002
Lighting kit XL³ 800/4000 - for mounting on supplied plate
Support frame XL³ 4000 - fixed - H. 2000 - for enclos. w.725/975 without sleeves
Support frame XL³ 4000 - fixed - H. 2000 - for enclos. width 975 with sleeves
Finishing panel XL³ 4000 - IP30 - width 475 mm
Finishing panel XL³ 4000 - IP30 - width 725 mm
Finishing panel XL³ 4000 - IP30 - width 975 mm
IP 55 Finishing kit
Support frame XL³ 4000 - pivoting - H. 2000 - for enclos. w.725
Ducting support (2) - XL³ 800/4000 36 modules/row - for Lina 25 mounting
Roof base for enclosure XL³ 4000 - depth 725 mm - width 725 mm
Functional uprights XL³ 4000 (2) - for enclosure depth 475 mm - H. 2000 mm
Functional uprights XL³ 4000 (2) -for enclosure without int. cable sleeve -H.2000 mm
Functional uprights XL³ 4000 (2) -for enclosure with cable sleeve - H. 2000 mm
Intermediate structural uprights XL³ 4000 - fit onto roof base - Height 2000 mm