-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Material
-
Material
-
Housing material
-
Material
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building height
-
Type of closure
-
Type of closure
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Width in number of modular spacings
-
Number of height units
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
number of rows
-
number of rows
-
degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour

Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules

Multifunction sleeve - vertical - for 2 rows cabinets

Multifunction sleeve - vertical - for 3 rows cabinets

Direct piercing end caps (17) -for PLEXO³ cabinets -2 Ø32 / 5 Ø25 / 10 Ø20 mm
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets

Blanking plates (5) - for PLEXO³ cabinets - separable - grey R746A

Perforated faceplate - for PLEXO³ cabinets - for 12 module cabinets - H. 150 mm

Plain faceplate - for PLEXO³ cabinets - for 12 module cabinets

Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets

Key lock - N° 850 - for 2 and 3 rows distribution PLEXO³ cabinets

Joining kit - for PLEXO³ cabinets

Sealing kit - for PLEXO³ cabinets

Wall mounting lugs (4) - for PLEXO³ cabinets

Hinges (2) - for PLEXO³ cabinets

Plexo adaptor-For fixing Plexo flush mount wiring accessories on PLEXO³ cabinet

Supports for terminal block-For 1 and 2 rows cabinets, 12 and 18 modules per row

Supports for terminal block-For 3 and 4 rows cabinets, 12 and 18 modules per row