Categories
FILTERS
Clear all
Technical characteristics
-
Materiál
-
Surface polished
-
Material quality
-
Material quality
-
Jakost materiálu
-
Quality of surface coating
-
Application range
-
Flexibilní
-
Length
-
Povrchová úprava
-
Model
-
For nominal tube diameter
-
For nominal tube diameter
-
For nominal tube diameter
-
For nominal tube diameter
-
With sleeve
-
Two piece
-
Surface brushed
-
Diameter
-
Diameter
-
Diameter
-
Barva
-
Bez halogenů
-
Bez halogenů
LEGRAND
REF. 06043
Bend 90°curve for conduit Ø 25 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 06042
Bend 90° curve for conduit Ø 20 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 06044
Bend 90° curve for conduit Ø 32 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 06002
Coupling Ø 20 mm for connecting conduits of the same diameter
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 06003
Coupling Ø 25 mm for connecting conduits of the same diameter
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 06004
Coupling Ø 32 mm for connecting conduits of the same diameter
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 06001
Coupling Ø 16 mm for connecting conduits of the same diameter
You can only compare 4 products, you must remove 1 to add this one