Eloe - 1 gang blanking plate - White
Eloe
LEGRAND
Eloe - 1 gang blanking plate - White
REF. 618028
EAN.
3414972264327
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Height | 9.5 mm |
Hole diameter | 4.1 mm |
Depth | 86 mm |
Width | 86 mm |
Colour | White |
Construction type lens | Square |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
---|---|
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted/recessed mounted |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-CN56383-M1
(0.5 Mo)
SELECT AN ACTION