
Heat detector - for fire alarm panel - supplied with base - threshold of 60 °C
LEGRAND
Heat detector - for fire alarm panel - supplied with base - threshold of 60 °C
REF. 643071
EAN.
3245066430713
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Operating principle | Thermo maximal |
---|---|
Optical notification | Yes |
Acoustic notification | No |
Response temperature | 60 °C |
Smoke switcher | No |
With orientation lighting | No |
Mounting method | Surface mounting |
Self-adhesive | No |
Separate socket needed | Yes |
Suitable for duct mounting | No |
Cable entry | Bottom and side |
Standalone | No |
Networkable via cable | No |
Networkable via radiografic (standard) | No |
Networkable via radio (optional) | No |
Voltage type (supply voltage) | DC |
Supply voltage DC | 24-24 V |
With voltage indication | No |
With backup battery | No |
Voltage type (operating voltage) | DC |
Operating voltage DC | 24-24 V |
---|---|
Colour | White |
RAL-number (similar) | 9010 |
Degree of protection (IP) | IP20 |
Explosion-tested version | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Height/depth | 50 mm |
Diameter | 100 mm |
Built-in depth | 0 mm |
Standby consumption | 0.001 mA |
Cable nature for connection | Rigid |
Contains Batteries and/or Accumulator | No |
Addressable | No |
IEC code (Pack1) | Not applicable |
Connected object | No |
Programming way | Not applicable |
Product use function | Alarm systems |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION