LCS² - Keystone RJ 45 socket category 6 STP fast crimping connection
LCS²
LEGRAND
LCS² - Keystone RJ 45 socket category 6 STP fast crimping connection
REF. 033154
EAN.
3245060331542
RJ45 connector equipped with a rotating locking system. Suitable for category 6 U/UTP AWG 22 single-core cables up to AWG 26 and AWG multicore cables. It enables high speed data transmission.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Bus (jack) |
---|---|
Type of connector | RJ45 8(8) |
Screened | Yes |
Category | 6A (TIA) |
Connection type | Other |
Special tool necessary | No |
Suitable for round cable | Yes |
Suitable for flat cable | No |
Suitable for solid conductors | Yes |
Colour | Colourless |
---|---|
AWG-range | 22-26 |
Width | 19.1 mm |
Height | 29 mm |
Depth | 37 mm |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Mounting method | Not applicable |
Documentation
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION