Skip to main content
Logo print

Arteor™ with Netatmo - Connected switch

Arteor™ with Netatmo LEGRAND

Arteor™ with Netatmo - Connected switch

REF. 574201 EAN. 3414971352780
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Model Relay
Type of load Universal and LED Retrofit
Substation input Yes
Light value memory No
Applicable with button No
Applicable with movement sensor Yes
Applicable with presence indicator No
Applicable with time switch/timer Yes
Applicable with transmission button Yes
Applicable with infrared button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Nominal voltage 230 V
Frequency 50-60 Hz
Rated current 2.2 A
Switch capacity 0-500 W
Number of channels 1
Type of fastening Other
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Width 22.5 mm
Height 45 mm
Depth 45 mm
Built-in depth 35 mm
degree of impact strength (IK) IK04
Degree of protection (IP) IP21
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 3.5 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity 0.75-2.5 mm²
Cable section 0.75-2.5 mm²
Label space/information surface No
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Lighting management
Application name Home + Control
Programming way Smartphone apps

Documentation

2 documents
Technical Sheet
F02624EN-00.pdf pdf (0.15 Mo)
Instruction Use
LE11039AA.pdf pdf (1.5 Mo)
1 document
Catalogue Commercial Page
ex223001_0606.pdf pdf (0.1 Mo)
2 documents
Agreement
Agreement
OC / CB-FR_707098 (0.67 Mo)