Auxiliary contact or fault signalling contact for DPX³/DPX³-I platform
ATS
LEGRAND
Auxiliary contact or fault signalling contact for DPX³/DPX³-I platform
REF. 421011
EAN.
3245064210119
DPX³, auxiliary for moulded case circuit breaker and trip-free switch
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Miniature circuit breaker (MCB) |
---|---|
Function | Auxiliary switch |
Width in number of modular spacings | 33.8 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 1 |
Number of fault-signal switches | 0 |
Rated switch current | 5 A |
---|---|
Rated voltage | 250 V |
Voltage type | AC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 5 A |
Documentation
6 documents
Workshop Book
Technical Guide
Workshop Book
Workshop Book
Instruction Use
Workshop Book
4 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION