Skip to main content
Logo print

MCB RX3 6000A 2 pole 6A curve C

RX³ LEGRAND

MCB RX3 6000A 2 pole 6A curve C

REF. 419221 EAN. 3414970367730
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 44 mm
Release characteristic C
Number of poles (total) 2
Number of protected poles 2
Rated current 6 A
Rated voltage 400 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 10 kA
Voltage type AC
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V 6 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 10 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V 6 kA
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 2
Additional equipment possible No
Width in number of modular spacings 2
Degree of protection (IP) IP20
Explosion-proof No
Width 35.4 mm
Height 88.5 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 360-440 V
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free No
Connection type Screwed terminal , Busbar and cable
Label space/information surface No
Mounting method DIN rail

Documentation

1 document
Technical Sheet
F01909EN-02.pdf pdf (0.34 Mo)
1 document
Catalogue Commercial Page
ex223001_0054.pdf pdf (0.12 Mo)
1 document
3D Autocad
419694.dwg dwg (0.18 Mo)
3 documents
Agreement
VDE-40041249 (0.64 Mo)
PEP
LGRP-00683-V01.01-EN.pdf pdf (0.98 Mo)
Agreement
OC / CB-IT-14270 (3.37 Mo)