Programmable time switch - vert. dial - daily prog. - 100h working reserve
LEGRAND
Programmable time switch - vert. dial - daily prog. - 100h working reserve
REF. 412790
EAN.
3245064127905
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | DIN rail |
---|---|
Number of channels | 1 |
Supply voltage | 230-230 V |
Voltage type (supply voltage) | AC |
Frequency supply voltage | 50-60 Hz |
Autonomy in hours | 100 |
Accuracy per day | 2.5 s |
60 min program | No |
24 h program | Yes |
Weekly program | No |
Annual program | No |
Mains synchronous | No |
Quartz controlled | Yes |
Contact type | Normally open contact |
Shortest switching time channel 1 | 15 min |
Program shift divide 1 | 15 min |
Automatic switching summer-/winter time | No |
Suitable for manual operation | Yes |
Switching preselection | Yes |
Nominal switching current at 250 V AC | 16 A |
Potential free switch contact | Yes |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 1 |
Width | 17.5 mm |
---|---|
Height | 83 mm |
Depth | 60 mm |
Operating / setting temperature | -10-55 °C |
Storage temperature | -10-60 °C |
Electric supplying direction | By the top |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 1.5-4 mm² |
Connection type | Cable |
Label space/information surface | No |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | V65HT |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Metalhydride |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 4 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION