Surge arrester-BPA T2 40KA 1 pole+N Neutral on the right +SD
LEGRAND
Surge arrester-BPA T2 40KA 1 pole+N Neutral on the right +SD
REF. 412251
EAN.
3414970518224
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
System configuration IT | No |
---|---|
System configuration TN | Yes |
System configuration TN-C | Yes |
System configuration TN-C-S | Yes |
System configuration TN-S | Yes |
System configuration TT | No |
System configuration other | No |
Number of conductors (without earthing) | 2 |
Nominal discharge surge current In (8/20) | 20 kA |
Nominal voltage AC | 230 V |
Max. continuous voltage AC | 320 V |
Voltage protection level | 1.7 kV |
---|---|
Integrated backup fuse | No |
Mounting method | DIN rail (top hat rail) 35 mm |
Construction size | 2 modular spacing |
Max. conductor cross section solid (solid, stranded) | 35 mm² |
Max. conductor cross section flexible (fine-strand) | 25 mm² |
With remote signalling contact | No |
Signalling at the device | Optical |
Category type 2 | Yes |
Degree of protection (IP) | IP20 |
Documentation
4 documents
Technical Guide
Technical Sheet
Technical Sheet
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION