Additional metal street panel with colour camera for video door entry kit
LEGRAND
Additional metal street panel with colour camera for video door entry kit
REF. 369339
EAN.
3414970566539
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Installation technique | Bus system |
---|---|
Number of call buttons | 2 |
Modular construction | Yes |
With info sign | No |
With cover | Yes |
Vandal proof | Yes |
With camera | Yes |
Colour | Grey |
Height | 160.5 mm |
---|---|
Width | 100 mm |
Depth | 36.6 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION