External matching battery cabinet with Daker DK Plus 2kVA to increase backup time.
Daker DK+
LEGRAND
External matching battery cabinet with Daker DK Plus 2kVA to increase backup time.
REF. 310661
EAN.
3414970827029
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Battery/accumulator |
---|---|
Accessory | Yes |
Spare part | No |
Width | 440 mm |
Height | 88 mm |
Depth | 600 mm |
Operating / setting temperature | 0-20 °C |
Storage temperature | 0-40 °C |
Halogen free | Yes |
Contains Batteries and/or Accumulator | Yes |
---|---|
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Lead |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 2400 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
Documentation
3 documents
White Book
Instruction Use
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION