![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-310172-WEB-R1.jpg)
Legrand Daker DK Plus 3kVA - UPS (rack-tower / extended battery)
Daker DK+
LEGRAND
Legrand Daker DK Plus 3kVA - UPS (rack-tower / extended battery)
REF. 310172
EAN.
3414970826947
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Input voltage | 176-280 V |
---|---|
Primary frequency | 47.5-63 Hz |
Number of phases primary | 1 |
Output voltage | 228-232 V |
Secondary frequency | 50-60 Hz |
Output effective power | 2700 W |
Output apparent power | 3000 VA |
Number of phases secondary | 1 |
SNMP | Yes |
Voltage type | AC |
Height | 440 mm |
Width | 88 mm |
Depth | 600 mm |
Weight | 30 kg |
Bridging time full load | 4 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | 482.6 mm (19 inch) device |
Max. voltage distortion output (linear load) | 3 % |
---|---|
Output power factor | 0.9 |
Overall efficiency | 92 % |
Efficiency in eco-mode | 98 % |
Potential free switch contact | No |
Auto shut down function | No |
Input connection | C20 |
Number of output connections C13 | 6 |
Number of output connections C19 | 1 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | 0-40 °C |
Storage temperature | 0-50 °C |
Supply current | 20-20 A |
Sound level | 50 dB |
Type of load | Universal |
With socket outlet | Yes |
Contains Batteries and/or Accumulator | Yes |
Documentation
5 documents
Instruction Use
Technical Guide
Technical Sheet
White Book
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION