![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-311074-WEB-F.jpg)
19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family
Keor
LEGRAND
19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family
REF. 311077
EAN.
3414972084567
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Battery/accumulator |
---|---|
Accessory | Yes |
Spare part | No |
Width | 440 mm |
Height | 88 mm |
Depth | 440 mm |
---|---|
Operating / setting temperature | 20-25 °C |
Storage temperature | 0-50 °C |
Halogen free | Yes |
Contains Batteries and/or Accumulator | Yes |
Documentation
2 documents
Catalogue Commercial Page
Brochure
1 document
Agreement
OC / CB-JPTUV-137802-M1
(0.63 Mo)
SELECT AN ACTION