Comfort radio doorbell, white, wireless
LEGRAND
Comfort radio doorbell, white, wireless
REF. 094278
EAN.
3414971067318
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Shape | Round |
---|---|
With name plate | Yes |
With lighting | Yes |
Material | Plastic |
Mounting method | Surface mounted |
Colour | White |
Wireless | Yes |
Built-in depth | 0 mm |
Height | 28 mm |
Diameter | 65 mm |
Degree of impact strength (IK) | IK05 |
Degree of protection (IP) | IP44 |
Operating / setting temperature | -20-50 °C |
Storage temperature | -20-50 °C |
Voltage type | DC |
RAL-number | 9003 |
Halogen free | Yes |
Connection type | Not applicable |
---|---|
Label space/information surface | Yes |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR2032 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium button (battery) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 3 |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | No |
Operating method | RF |
Application store for download | Not applicable |
With voice command | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Documentation
1 document
Catalogue Commercial Page
1 document
Agreement
Decl. UE RED-70-325-02
(1.23 Mo)
SELECT AN ACTION