
Back box for flush floor box in concrete floor
Mosaic™
LEGRAND
Back box for flush floor box in concrete floor
REF. 089604
EAN.
3245060896041
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 325 mm |
---|---|
Min. height finishing layer | 65 mm |
Depth | 325 mm |
Suitable for subfloor duct countersunk (closed) | Yes |
Suitable for subfloor duct overhead closed | No |
Levelling range | 65-90 mm |
Duct width | 25-225 mm |
Built-in opening for floor column | Yes |
---|---|
Duct height | 25-38 mm |
Height | 90 mm |
Material side wall | Steel |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Documentation
4 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
5 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION