50 mm "reduced height" floor boxes - 16 modules
Mosaic™
LEGRAND
50 mm "reduced height" floor boxes - 16 modules
REF. 088070
EAN.
3414970330291
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Square |
---|---|
Number of device cups | 1 |
Housing material | Other |
With opening carpeting | Yes |
Depth of flooring recess | 3 mm |
Protective frame carpeting | Yes |
Colour | Grey |
RAL-number | 7031 |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | No |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | No |
Outer width | 283 mm |
Outer length | 283 mm |
Length built-in dimension | 261 mm |
Width built-in dimension | 261 mm |
Min. built-in depth | 50 mm |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
BIM Data
SELECT AN ACTION