![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-088020-WEB-R.jpg)
Horizontal adjustable supports kit for standard floor box, capacity 12 modules (three baskets 4 modules)
LEGRAND
Horizontal adjustable supports kit for standard floor box, capacity 12 modules (three baskets 4 modules)
REF. 088020
EAN.
3414970755117
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 6 |
---|---|
Number of conduit inlets | 6 |
Length | 281.3 mm |
Width | 198.3 mm |
Depth | 81 mm |
Model | Shape of cup |
---|---|
Mounting method installation unit | Snap |
Number of strain relieves | 6 |
Material | Other |
Documentation
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION