Skip to main content
Logo print

Indicator light Mosaic -with 4 colour labels - single ind. 12-24 V- 1 mod -white

Mosaic™ LEGRAND

Indicator light Mosaic -with 4 colour labels - single ind. 12-24 V- 1 mod -white

REF. 078551 EAN. 3245060785512
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Number of modules (module system) 1
Lamp holder Other
With light source Yes
With flashlight No
With fixed symbol/imprint No
With exchangeable symbol No
Application as button No
Mounting method Flush-mounted
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent Yes
Colour light source White
Suitable for degree of protection (IP) IP41
Nominal voltage 24 V
Max. lamp power 0.2 W
Device width 22.5 mm
Device height 45 mm
Device depth 41.5 mm
Built-in depth 33 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Antimicrobial treatment Yes
Connection type Screwed terminal
Cable section 2.5-2.5 mm²

Documentation

2 documents
Technical Sheet
F00477EN-02.pdf pdf (0.11 Mo)
Technical Sheet
F00477FR-02.pdf pdf (0.11 Mo)
2 documents
Catalogue Commercial Page
ex223001_1196.pdf pdf (0.23 Mo)
Catalogue Commercial Page
ex223001_1205.pdf pdf (0.09 Mo)
1 document
Agreement
OC / CB-FR_709181 (0.68 Mo)

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details