Soluclip accessory for snap-on trunking
DLP
LEGRAND
Soluclip accessory for snap-on trunking
REF. 075690
EAN.
3245060756901
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 105 mm |
---|---|
Suitable for depth of wall duct | 50 mm |
Cover width | 45 mm |
Model | Joint cover for cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
5 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION