2P+E multi-socket plug -German std -2 front outlets -IK08 -black -gencod label
LEGRAND
2P+E multi-socket plug -German std -2 front outlets -IK08 -black -gencod label
REF. 050490
EAN.
3414970756428
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing shape | Rectangular |
---|---|
Number of socket outlets CEE 7/16 (EURO) | 0 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 2 |
Number of socket outlets with earth pin | 0 |
Number of cold device socket outlets | 0 |
Number of socket outlets Danish standard (earthing pin) | 0 |
Number of socket outlets French standard type E | 0 |
Number of socket outlets Italian standard type Bipasso | 0 |
Number of socket outlets Italian standard type P11 | 0 |
Number of socket outlets Italian standard type P17 | 0 |
Number of NEMA-outlets | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Residual current circuit breaker (RCCB) | No |
Number of universal multi standard sockets | 0 |
Mains filter | No |
Number of other socket outlets | 0 |
Number of USB connections | 0 |
Over voltage protection | No |
Nominal current | 16 A |
With cover | Yes |
---|---|
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 9005 |
Transparent | No |
Degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK04 |
Rotated central insert | No |
Angle rotated central insert | Other |
Operating / setting temperature | -5-35 °C |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Storage temperature | -5-35 °C |
Connected object | No |
Documentation
1 document
Catalogue Commercial Page
3 documents
Agreement
MEEI-UP 69257701 0001
(0.11 Mo)
Agreement
OC / CB-693649
(0.5 Mo)
Agreement
MEEI-UP 69266623 0001
(0.92 Mo)
SELECT AN ACTION