
Defrosting time switch - 16 A 250 V~ - 50 Hz
LEGRAND
Defrosting time switch - 16 A 250 V~ - 50 Hz
REF. 049926
EAN.
4010957499266
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | DIN rail |
---|---|
Number of channels | 2 |
Supply voltage | 230-230 V |
Voltage type (supply voltage) | AC |
Frequency supply voltage | 50-50 Hz |
60 min program | No |
24 h program | Yes |
Weekly program | No |
Annual program | No |
Mains synchronous | Yes |
Quartz controlled | No |
Contact type | Change-over contact |
Shortest switching time channel 1 | 1 min |
Shortest switching time channel 2 | 1 min |
---|---|
Program shift divide 1 | 30 min |
Program shift divide 2 | 30 min |
Automatic switching summer/winter time | No |
Suitable for manual operation | Yes |
Switching preselection | No |
Nominal switching current at 250 V AC | 16 A |
Potential free switch contact | Yes |
Degree of protection (IP) | IP20 |
Width | 72 mm |
Height | 113.7 mm |
Depth | 53.4 mm |
Documentation
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
Agreement
VDE-40004939
(0.62 Mo)
SELECT AN ACTION