Smarther with Netatmo connected flush thermostat white
Smart thermostat
LEGRAND
Smarther with Netatmo connected flush thermostat white
REF. 049038
EAN.
3414971920033
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Regulation type on/off | Yes |
---|---|
Communications protocol | Brand-dependent |
Type of power supply | 230 V |
Connection | 3-/4-wire |
With receiver | No |
Measuring range | 0-40 °C |
External sensor | No |
With thermal feedback | No |
Control characteristic | PID |
Adaptive (self-learning) | Yes |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Number of cooler outputs | 1 |
Ventilation | No |
Number of ventilation outputs | 0 |
Differential value | 0.1-1 K |
Adjustable differential | Yes |
Sensor/feeler type | Other |
Temperature readable | Yes |
With display | Yes |
Type of clock | Week clock |
Clock model | Digital |
Overtime switch | No |
Optimisation | No |
With tap water circuit | No |
Operation | Button |
Suitable for floor heating control | Yes |
Suitable for district heating control | Yes |
Remote operation possible | Yes |
IFTTT support available | No |
With presence perception | No |
Weather-dependent control system | No |
Number of switching programmes | 10 |
Contact type | Change-over contact (NO/NC) |
Max. contact voltage | 240 V |
---|---|
Max. contact load | 5 A |
Degree of protection (IP) | IP20 |
Colour | White |
RAL-number | 9003 |
Width | 126 mm |
Depth | 12.6 mm |
Height | 87 mm |
Class of the temperature control | IV |
Standby power consumption (solstandby) | 2 W |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Standby consumption | 9 mA |
Halogen free | Yes |
Mounting method | Flush-mounted |
Contains Batteries and/or Accumulator | No |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Number of Single Element (Pack1) | 0 |
Connected object | Yes |
Operating method | Wifi network |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | No |
With voice command | Yes |
Compatible voice assistants | Amazon Alexa , Google Assistant , Apple Siri |
Application name | Home + Control |
Product use function | Thermal comfort management |
Connectable by Internet box | Yes |
Software Update Duration (years) | 3 |
Documentation
5 documents
Technical Guide
Technical Sheet
Instruction Use
Technical Guide
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION