Cable entry plate 19 inches 1U metal with brushes quick fixing
LCS²
LEGRAND
Cable entry plate 19 inches 1U metal with brushes quick fixing
REF. 046530
EAN.
3245060465308
Plates 1.5 mm thick steel equipped with a flexible brush. Ensure the correct arrangement and routing of the patch cords.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Brush |
---|---|
Type | Straight |
Width | 482 mm |
Material | Steel |
Surface protection | Powder coating |
Pre-stamping | No |
---|---|
Number of connector holes | 1 |
Thread type | None |
Colour | Black |
RAL-number | 9005 |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION