Ferrule Starfix with insulating flange - cross section 1.5 mm² - black - Supplied in strips
Starfix
LEGRAND
Ferrule Starfix with insulating flange - cross section 1.5 mm² - black - Supplied in strips
REF. 037664
EAN.
3245060376642
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | Standard |
---|---|
Nominal cross section | 1.5 mm² |
Sleeve length | 8 mm |
Insulated | Yes |
Material insulation | Polypropylene (PP) |
Halogen free | Yes |
Colour | Black |
---|---|
Material | Copper |
Surface protection | Tinned |
For cables resistant to short circuit | Yes |
With identification flag | No |
Reel/roll packaging | Yes |
Documentation
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
PEP
SELECT AN ACTION